Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® US-M EE Conduit gland
UKCA markedCE markedUL recognized
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

SILVYN® US EE

Conduit gland; PG 7; Nominal size: 10; Halogenfree; UV-resistant; IP 54;

SILVYN® US PG 7 EE-K

55502651

Add to product comparison

Price

981,91 €

(1.963,82 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High tensile strength
  • Space-saving
  • Fast and easy assembly
  • Vibration protection
  • All-purpose

Application

  • In combination with protective conduit:
  • SILVYN FPS
  • SILVYN® FD-PU
  • Mechanical engineering
  • Plant engineering