Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® US-M EE Conduit gland
UKCA markedCE markedVDE certifiedUL recognized
uv-resistant.chemical resistanceflame-retardantoil resistantcold resistance

SILVYN® US-M EE

Conduit gland; M 63; Nominal size: 56; Brass Nickel-plated; UV-resistant; IP 54;

SILVYN® US-M 63X1.5 EE-K

55502609

Add to product comparison

Price

3.412,80 €

(34.127,97 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • High tensile strength
  • Space-saving
  • Fast and easy assembly
  • Vibration protection
  • All-purpose

Application

  • In combination with protective conduit:
  • SILVYN FPS
  • SILVYN® FD-PU
  • Mechanical engineering
  • Plant engineering