Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® USK Conduit gland
UKCA markedCE markedUL recognized
flame-retardanthalogen-freeoil resistantcold resistance

SILVYN® USK

Conduit gland; PG 21; Nominal size: 27; Suitable for protective cable conduit size: 27; Polypropylene; Halogenfree; IP 54;

SILVYN® USK PG 21 SGY

52005860

Add to product comparison

Price

321,89 €

(1.287,57 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast and easy assembly
  • Vibration protection
  • No extra parts necessary

Application

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • SILVYN® SP/SP-PU
  • Indoor applications
  • Light mechanical stress