Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® BL-M hex. Dummy plugs
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistancecold resistance

SKINDICHT® BL-M hex.

Blanking plugs; Thread size: M 12; Brass Nickel-plated; Halogenfree; UV-resistant;

SKINDICHT® BL-M 6kt. 12x1,5 +O-RING

52103405LF

Add to product comparison

Price

184,04 €

(368,08 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Withstands temperatures up to +100°C.
  • Mounted O-ring enables the thread/guide hole to be liquid-tight and therefore a higher protection class (up to IP 68).
  • Easy assembly with an open-end spanner.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For closing unoccupied metric threaded boreholes in the housing.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.