Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® CN-M Cable gland
UKCA markedCE markedEcolab
uv-resistant.flame-retardanthalogen-freecorrosion resistantoil resistantacid resistance

SKINDICHT® CN-M

Cable gland; M 12; Clamping range (min./max.): 5.0 - 6.5 mm; Wrench width 1: 17; Halogenfree; UV-resistant; IP 68 - 10 bar, IP 69;

SKINDICHT® CN-M 12X1.5/2

52032590

Add to product comparison

Price

192,06 €

(3.841,20 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • For high mechanical stress
  • High corrosion-resistance

Application

  • Chromium nickel steel cable gland with FPM seal, specially designed for use under tough conditions
  • Pharmaceutical and petrochemical industry
  • Offshore sector
  • Wind power plants
  • Brickworks