Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® CN Cable gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantacid resistance

SKINDICHT® CN

Cable gland; PG 11; Clamping range (min./max.): 5.5 - 12.0 mm; Wrench width 1: 22; Halogenfree; UV-resistant; IP 68 - 5 bar;

SKINDICHT® CN PG 11

52032525

Add to product comparison

Price

300,06 €

(6.001,29 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For high temperatures
  • Resistant to oils, solvents, acids and chemicals
  • Seawater-resistant
  • For high mechanical stress
  • High corrosion-resistance

Application

  • Chromium nickel steel cable gland with FPM seal, specially designed for use under tough conditions
  • Pharmaceutical and petrochemical industry
  • Offshore sector
  • Wind power plants
  • Brickworks