Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® E-M HYGIENIC Enlarger
UKCA markedCE markedEcolabFDA certifiedNSF certified
chemical resistancecorrosion resistantoil resistantheat resistancecold resistance

SKINDICHT® HYGIENIC E-M

Enlarger; Inner thread: M 16; Outer thread: M 12;

SKINDICHT® HYGIENIC E-M12/16

52103591

Add to product comparison

Price

194,47 €

(3.889,36 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing.
  • Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.

Application

  • For use with metric SKINTOP® HYGIENIC/SKINTOP® INOX M cable glands with a bigger connection thread than the existing threaded boreholes.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical loads.