Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® MA-PG/M 11/16x1,5 FLAT
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SKINDICHT® MA-PG/M

Adapter; Inner thread: M 16; Outer thread: PG 11; Brass Nickel-plated

SKINDICHT® MA-PG/M 11/16x1,5 FLAT

52104492LF

Add to product comparison

Price

115,88 €

(231,77 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Allows for a simple transition from a PG outer thread to a metric inner thread.
  • Withstands temperatures up to +200°C.
  • Available for thread sizes up to PG36 or M40.
  • Form A with knurled shape for easy insertion of the adapter, even in oily environments. Form B with a smooth variant.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For applications where different thread types are used.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.