Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® MINI FKM Cable gland
UKCA markedCE marked
uv-resistant.flame-retardantoil resistant

SKINDICHT® MINI FKM

Cable gland; M 8; Clamping range (min./max.): 3.5 - 5.5 mm; Wrench width 1: 11; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min), IP 66;

SKINDICHT® MINI M8X1 FKM

52001887

Add to product comparison

Price

256,69 €

(513,38 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High degree of protection
  • For the smallest conductor sizes
  • Low height
  • Gentle cable clamping
  • High packing density

Application

  • For use wherever there is limited assembly space.
  • Sensors
  • Measurement and control technology