Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® SE Angled cable gland
UKCA markedCE marked
uv-resistant.oil resistantcold resistance

SKINDICHT® SE

Angled cable gland; PG 36; Clamping range (min./max.): 25 - 35 mm; Flange; IP 55

SKINDICHT® SE PG 36

52004150

Add to product comparison

Price

22,86 €

(2.285,59 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Sealed by incised sealing ring
  • Corrosion-resistant
  • Easy to install
  • Completely safe cable entry
  • Low overall height

Application

  • For high mechanical stress
  • When no connection thread is provided