Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® SHV-M Cable gland
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistant

SKINDICHT® SHV-M

Cable gland; M 20; Clamping range (min./max.): 6.0 - 6.8 mm; Wrench width 1: 22.0; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 10 bar;

SKINDICHT® SHV-M 20X1.5/11/7

52105300

Add to product comparison

Price

207,63 €

(830,53 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Watertight
  • Gentle cable clamping
  • Robust
  • High strain relief

Application

  • Watertight cable gland with conical sealing element.
  • Pumps
  • Floater switches