Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® SM-PE-M Lock nut
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistanceicon sturgeon signal

SKINDICHT® SM-PE-M

Lock nut; M 16; Wrench width: 19mm; Brass Nickel-plated

SKINDICHT® SM-PE-M 16x1,5 LOCKNUT

52103310LF

Add to product comparison

Price

135,59 €

(135,59 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimum contacting of a coated housing to protect against electromagnetic interference and for equipotential bonding.
  • Contact is achieved via the cutting edges that penetrate the coated layer of the housing when the lock nut is tightened.
  • Withstands temperatures up to +200°C.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For use on the inside of painted, anodised or powder-coated housings.
  • Can be used with metric SKINTOP® and SKINDICHT® cable glands for applications where electromagnetic compatibility (EMC) is required.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.