Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® SM Lock nut
UKCA markedCE marked
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SKINDICHT® SM

Lock nut; PG 13,5; Wrench width: 23mm; Brass Nickel-plated

SKINDICHT® SM PG 13,5 LOCKNUT

52003520LF

Add to product comparison

Price

55,15 €

(55,15 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Available in sizes PG7 to PG48.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.

Application

  • For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (e.g. housing).
  • For thin-walled housings without a thread, which only allow one through-hole.
  • Withstands high chemical and mechanical loads.