Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® VENT 6X0,75 BK
uv-resistant.flame-retardantoil resistantcold resistance

SKINDICHT® VENT PA6

Pressure compensation element; M 6; air volume (max.): 0.1l/min; UL recognised: No; black; Polyamide

SKINDICHT® VENT 6X0,75 BK

51730188

Add to product comparison

Price

106,46 €

(425,83 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Pressure compensation element that ensures the necessary pressure compensation when the housing is closed. This fully prevents the formation of moisture or condensate.
  • The air flow rate for article names with the addition "PLUS" is 3.5 l/min, and 0.8 l/min for all other articles.
  • UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.

Application

  • Especially for closed housings where optimum ventilation is needed.
  • Good oil and chemical resistance.
  • Black versions are UV-resistant and therefore well suited for outdoor use.