Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® BS-M Cable gland with bending protection
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedLAPP-DNV-Approved-Logo
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® BS-M

Cable gland with bending protection; M 16; Clamping range (min./max.): 3.5 - 8 mm; Wrench width 1: 19; silver grey; IP 68 - 5 bar (30 min)

SKINTOP® BS ISO M 16X1.5 RAL 7001 SGY

53017610

Add to product comparison

Price

161,66 €

(161,66 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Robotics industry
  • Light and sound applications
  • Moving machine parts