53806825
Cable gland with bending protection; M 12; Clamping range (min./max.): 3.5 - 7 mm; Wrench width 1: 16; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69
SKINTOP® BS-SC-M METAL M12X1,5
Add to product comparison
Price
1.157,72 €
(4.630,88 €/100 PC)
25 PC per packing unit
Login for the stock enquiry.
Available. Find out the delivery date in the offer.
Benefits
- Anti-kink protection spiral prevents excessive bending and kinking of the connected cable.
- The special design of the stainless steel spiral enables a high number of bending cycles.
- Optimum EMC protection thanks to integrated, highly conductive and flexible contact spring, which creates a low-resistance transition between the copper braided screening and the gland.
- Large, variable clamping range for different cable outer diameters.
- Optimum sealing through O-ring and sealing ring enables protection class IP 68 (10 bar) and IP 69.
- Variant "R" with reducing sealing insert for sealing cables with smaller diameters.
Application
- For EMC-compliant insertion of copper-screened cables.
- Especially for moving machine parts.
- Withstands high mechanical stress.
- Suitable for outdoor use.