Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® BS-M Cable gland with bending protection
UKCA markedCE markedUR recognised US, cUR recognised US
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® BS

Cable gland with bending protection; PG 7; Clamping range (min./max.): 2.5 - 6.5 mm; Wrench width 1: 15; silver grey; IP 68 - 5 bar (30 min)

SKINTOP® BS PG 7 RAL 7001 SGY

53015600

Add to product comparison

Price

90,27 €

(90,27 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Robotics industry
  • Light and sound applications
  • Moving machine parts