Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® BT-M Cable gland with bending protection
UKCA markedCE markedUR recognised US, cUR recognised US
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® BT-M

Cable gland with bending protection; M 16; Clamping range (min./max.): 3.5 - 8 mm; Wrench width 1: 19; silver grey; IP 68 - 5 bar (30 min)

SKINTOP® BT-M16X1.5 RAL 7001 SGY

53017420

Add to product comparison

Price

134,20 €

(134,20 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Reliable bending and anti-kink protection
  • Cable conservation
  • Functional reliability
  • To protect flexible cables

Application

  • Cables for electrical appliances and machinery that are moved under normal use must be protected against excessive bending as required in accordance with VDE 0700-1
  • Handheld device
  • Apparatus construction
  • Light and sound applications
  • Moving machine parts