Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® COLD / SKINTOP® COLD-R Cable gland
UKCA markedCE markedcUL listed US, UL listed US
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® COLD NPT / SKINTOP® COLD-R NPT

Cable gland; NPT 2"; Clamping range (min./max.): 28 - 39 mm; Wrench width 1: 67; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min);

SKINTOP® COLD-R NPT 2''

53113717

Add to product comparison

Price

469,37 €

(9.387,41 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • High cold-resistance
  • High mechanical stability
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Cold impact resistance

Application

  • In areas where mechanical stability and high cold-resistance are critical
  • Air-conditioning technology
  • Plant engineering
  • Freezing plants, cold storage
  • Offshore sector