Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® DIX-DV Sealing insert
chemical resistancehalogen-freeoil resistantcold resistance

SKINTOP® DIX-DV

Sealing insert; natural

SKINTOP® DIX-DV 3X9

53100003

Add to product comparison

Price

50,07 €

(50,07 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Prevents liquid and dirt from penetrating unused holes of SKINTOP® DIX-M multiple sealing inserts
  • This enables protection class IP 68 for the SKINTOP® DIX-M multiple sealing insert to be achieved.
  • Available in different versions according to the selected multi-sealing insert.

Comments

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.

Application

  • Can be used in combination with SKINTOP® DIX-M multiple sealing inserts in SKINTOP® cable glands.
  • Suitable polyamide pins for inserting into unoccupied holes of SKINTOP® DIX-M multi sealing inserts, which must be sealed to achieve higher protection classes.