Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® FLAT Flat cable gland
UKCA markedCE marked
uv-resistant.chemical resistancehalogen-freecorrosion resistantoil resistantcold resistance

SKINTOP® FLAT

Flat cable gland; M 63; Flat Cable Width (min./max.)34 - 40 mm; Flat Cable Height (min./max.)4.5 - 8 mm; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 3 bar (30 min)

SKINTOP® FLAT M63X1.5

53119379

Add to product comparison

Price

169,01 €

(16.900,77 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Particularly effective cable sealing thanks to the innovative sealing insert, especially for flat cables (protection class IP 68 (5 bar)).
  • Gentle cable clamping due to high elasticity of the sealing insert material.
  • Evenly distributed power across the cable enables high strain relief.
  • Large, variable clamping range for various flat cable dimensions (width/height).
  • Halogen free materials make the product suitable for use in public areas.

Application

  • For sealing and strain relieving cable insertion into a housing.
  • For use with flat cables (angled or round cable contours).
  • Can be used in dry and damp environments.
  • Withstands high mechanical stress.
  • Suitable for outdoor use.