Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® GRIP-M / SKINTOP® GRIP-M-XL Cable gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® GRIP-M / SKINTOP® GRIP-M-XL

Cable gland; M 20; Clamping range (min./max.): 7 - 13 mm; Wrench width 1: 24; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69;

SKINTOP® GRIP XL M20X1.5

53113205

Add to product comparison

Price

482,84 €

(1.931,35 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Clamping the cable using the double lever above the domed cap nut provides much better strain relief than with conventional cable glands, even under mechanical stress.
  • Double clamping ensures reliable bending and anti-kink protection of the cable as the cable is clamped on all sides.
  • Gentle cable clamping due to high elasticity of the sealing insert material.
  • Optimum sealing through O-ring and sealing ring enables protection class IP 68 (10 bar) and IP 69.
  • Large, variable clamping range for different cable outer diameters.

Application

  • Especially for use in mobile equipment where the clamped cable requires a considerable amount of strain relief.
  • Can be used in dry, damp and, especially, harsh environments.
  • Withstands high mechanical stress.
  • The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread.