Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R Cable gland
UKCA markedCE markedEcolabFDA certifiedNSF certifiedUR recognised US, cUR recognised USEHEDG
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantacid resistancecold resistance

SKINTOP® HYGIENIC NPT

Cable gland; NPT 1/4"; Clamping range (min./max.): 4 - 6 mm; Wrench width 1: 16; UV-resistant; IP 68 - 10 bar (30 min), IP 69;

SKINTOP® HYGIENIC NPT 1/4"

54114100

Add to product comparison

Price

218,99 €

(4.379,73 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.
  • Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
  • Certified according to EHEDG for use in hygienic areas in Europe (certification type EL, certification class I AUX) while observing the hygienic design principles (guideline "Design criteria for hygienic machinery, appliances and components").

Application

  • For sealing and strain relieving cable insertion into a housing.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical loads.
  • "HYGIENIC-R NPT" variant with reducing seal insert for sealing cables with smaller diameters.