Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® INOX SC M 40
UKCA markedCE markedEcolabNSF certifiedcUL listed US, UL listed US
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantacid resistancecold resistanceicon sturgeon signal

SKINTOP® INOX SC

Cable gland; M 40; Clamping range (min./max.): 19 - 28 mm; Wrench width 1: 45; Halogenfree; UV-resistant; IP 68 - 5 bar (30 min), IP 69; EMC screening

SKINTOP® INOX SC M 40

53806731

Add to product comparison

Price

346,74 €

(6.934,70 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Resistant to corrosion in salty sea water and many chemical substances.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • With smooth surfaces and fewer corners and edges for easy cleaning process.
  • More compact design than other cable glands.
  • The best possible sealing enables protection class IP 68 and IP 69.
  • Optimum EMC protection thanks to integrated, highly conductive and flexible contact spring, which creates a low-resistance transition between the copper braided screening and the gland.
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).

Application

  • For EMC-compliant insertion of copper-screened cables.
  • For use in offshore applications involving contact with seawater.
  • Wherever excellent resistance to a wide range of chemical substances is required.
  • Also suitable for use in the food industry, where the product needs to be installed in the spray zone or in the indirect food production environment (product-free zone).
  • Withstands high mechanical stress.