Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® GRIP-M / SKINTOP® GRIP-M-XL Cable gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantcold resistance

SKINTOP® MS-HF-M GRIP

Cable gland; M 20; Clamping range (min./max.): 7 - 13 mm; Wrench width 1: 24; Brass Nickel-plated; Halogenfree; UV-resistant; IP 68 - 10 bar (30 min);

SKINTOP® MS-HF-M GRIP M20X1.5

53112552

Add to product comparison

Price

564,34 €

(2.257,37 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • High strain relief
  • For high mechanical stress
  • Halogen-free and flame-retardant
  • Reliable bending and anti-kink protection

Application

  • Plant engineering
  • Saddle clamp strain relief gland for harsh application conditions
  • Crane and conveying machinery
  • Portable equipment
  • Machines and systems on building sites