Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® MS-IS-M Cable gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistance

SKINTOP® MS-IS-M

Cable gland; M 25; Clamping range (min./max.): 11 - 18 mm; Wrench width 1: 30; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min);

SKINTOP® MS-IS-M 25X1.5

53112780

Add to product comparison

Price

354,38 €

(1.417,51 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimum strain relief
  • Wide, variable clamping ranges
  • Short connection thread for more space inside the industrial connectors

Application

  • Specially designed for use on industrial connectors