Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® MS-M ATEX BRUSH Cable gland
UKCA markedCCCex-certifiedCE marked
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistanceicon sturgeon signal

SKINTOP® MS-M ATEX BRUSH

Cable gland; M 20; Clamping range (min./max.): 7 - 13 mm; Wrench width 1: 24; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 66; Suitable for EX-applications; EMC screening

SKINTOP® MS-M ATEX BRUSH 20X1.5

52110029

Add to product comparison

Price

327,18 €

(3.271,84 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
  • Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
  • Safe, fast and uncomplicated installation.
  • The best possible sealing enables protection class IP 68 (10 bar).
  • Approval for potentially explosive atmospheres in accordance with ATEX Directive 2014/34/EU.

Application

  • For use in devices, machines and systems of the “Enhanced Safety” ignition protection type ("e").
  • For equipment group II, categories 2G and 1D.
  • Particularly in potentially explosive atmospheres in the chemical and petrochemical industry.
  • For EMC-compliant insertion of copper-screened cables.
  • Withstands high chemical and mechanical loads.