Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® MS-M BRUSH / SKINTOP® MS-M BRUSH XL Cable gland
UKCA markedCE markedcUL listed US, UL listed US
uv-resistant.chemical resistanceflame-retardantcorrosion resistantoil resistantcold resistanceicon sturgeon signal

SKINTOP® MS-NPT BRUSH

Cable gland; NPT 2"; Clamping range (min./max.): 34 - 45 mm; Wrench width 1: 67; Brass Nickel-plated; UV-resistant; IP 68 - 10 bar (30 min), IP 69; EMC screening

SKINTOP® MS NPT BRUSH 2"

53112077

Add to product comparison

Price

122,97 €

(12.297,16 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Also suitable for continuing the cable screen to another connection
  • Optimum, low-resistance 360° screen contact
  • Faster than any other comparable system
  • Uncomplicated and reliable
  • Maximum assembly freedom during adjustment

Application

  • For EMC-compliant earthing of the copper braiding
  • Automation technology
  • Conveyor and transport systems
  • High-power drives
  • Frequency converters