Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® MULTI Multi-cable entry
UKCA markedCE markedUL recognized
uv-resistant.flame-retardanthalogen-freeoil resistantcold resistance

SKINTOP® MULTI

Multi-entry; Number of cable entries: 21; IP 68 - 0.1 bar (60 min), IP 67, IP 66; UV-resistant; Halogenfree

SKINTOP® MULTI VERSION 2

52220073

Add to product comparison

Price

23,08 €

(2.308,50 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Multi-entry of cables allows a higher packing density (up to 30 cables depending on the variant).
  • Large clamping ranges, variable by 4 mm each for different cable diameters.
  • Direct cable entry without pre-piercing the bushings thanks to elastic gel technology with innovative membrane technology.
  • Clear marking of bushing points and clamping ranges. As a result, there is no potential for errors during cable insertion.
  • Flexibility in selecting the cable diameter reduces the variety of parts in the warehouse, generating logistical and cost benefits.
  • Easy fitting of the multi-entry to the housing using 4 fastening screws. The adhesive effect of the sealing gel enables the product to be positioned very easily during assembly.
  • The best possible sealing off of the housing and the cables enables protection class IP 68. Unoccupied bushings remain securely closed and sealed.
  • Available in different versions for a wide range of applications.

Application

  • For sealing and strain relief of multi-entry of unassembled cables and media hoses through a housing.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545, hazard levels HL1 and HL2).
  • Can be used in dry, damp and oily environments.
  • Suitable for outdoor use.