Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINTOP® ST-M / SKINTOP® STR-M Cable gland
UKCA markedCE markedcUL listed US, UL listed US
chemical resistanceflame-retardantoil resistantcold resistance

SKINTOP® ST-M ISO

Cable gland; M 20; Clamping range (min./max.): 5 - 12 mm; Wrench width 1: 24; silver grey; IP 68 - 5 bar (30 min), IP 69;

SKINTOP® ST ISO M 20X1.5 RAL 7001 SGY

53017030

Add to product comparison

Price

139,08 €

(139,08 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High oil-resistance for maximum reliability
  • Various accessories (e.g. multiple sealing inserts)
  • Permanent vibration protection
  • Optimum strain relief
  • Wide, variable clamping ranges

Application

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • Machine and equipment manufacturing
  • Photovoltaic
  • Automation technology
  • Offshore platforms, equipment and shipyards