Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SPIRAL H07BQ-F BLACK Spiral cables
UKCA markedCE marked
uv-resistant.chemical resistanceoil resistant

SPIRAL H07BQ-F BLACK

Spiral cable; 3G1.5; 500mm - 1500mm; U0/U: 450/750 V; PUR; Core identification: Colours

SPIRAL H07BQ-F BLACK 3G1,5/500

70002750

Add to product comparison

Price

39,73 €

(3.972,53 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Increased durability under harsh conditions thanks to robust PUR outer sheath
  • Good cost-benefit ratio
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • Wide application range

Application

  • Construction of engines and appliances with flexible power connections as well as at dockyards
  • Construction of machinery and powered doors
  • Measurement and control technology
  • Any commercial/industrial/agricultural facility: connection of tools, appliances and mobile motors
  • For indoor and outdoor use