Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
STAR STRIP stripping tool Dismantling tool

STAR STRIP stripping tool

Dismantling tool; Cable diameter: 4.5mm - 40mm;

STRIPPING TOOL STAR STRIP

61735820

Add to product comparison

Price

74,57 €

(7.457,45 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High ergonomics and user-friendliness (inter alias due to a lightweight construction)
  • Suitable for circular, longitudinal and spiral cuts
  • High quality of the blade ensures a good stripping result also for tough insulation materials
  • Large application range thanks to the interchangeable hooks
  • Robust body, long durability- tested for more than 100.000 stripping operations

Application

  • Adjustable stripping tool for round cables made with various insulation materials (as PVC, PTFE, rubber or PUR)
  • Through the interchangeable hooks, the tool can be used for cables with a diameter of 4.5 - 25 mm and 20 - 40 mm