Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
TEC sealing cap End sleeve
uv-resistant.chemical resistancehalogen-freeoil resistantcold resistance

TEC sealing cap

End sleeve; Outer diameter: 15mm; Length after shrinking: 30mm;

TERMINATION CAP TEC 15/4.5

61830000

Add to product comparison

Price

11,50 €

(114,97 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Secure sealing through thermoplastic adhesive coating on the inside
  • Good resistance to chemicals and solvents
  • Ensures high tensile strength and mechanical protection

Application

  • For sealing cable ends against the seepage of moisture and contaminants