Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
TRONIC Single core cart Single core trolley

TRONIC Single core cart spool

Single core trolley; Rings/coils capacitance: 1218

SINGLE CORE CART S12

85001628

Add to product comparison

Price

603,63 €

(60.362,84 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Mobile transport equipment for single core coils provides high flexibility at the installation location and reduces travel distances.
  • It also acts as a practical and safe storage option for cable drums, thus allowing a clean and clear workstation. This ensures increased occupational safety.
  • Secure unwinding of single cores thanks to no-twist horizontal unwinding.
  • Multiple single core coils can be unwound and wound simultaneously.
  • Direct material removal at the site allows easier and faster further processing of the single cores.
  • Quick and easy re-equipping for user-friendly handling.
  • With a useful storage facility for tools and smaller work equipment.

Comments

  • The TRONIC products are ideally suited to the LAPP single core coils.
  • Capacity for 12-18 single core coils (depending on coil width).
  • Cable trailer frame with tool holder.

Application

  • For transporting, storing and unwinding single core coils.
  • Depending on the coil width, 12 to 18 single core coils can be assembled.