Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
93R8 COPPER CABLE LUG 2.5 M8
cUL listed US, UL listed USLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantheat resistance

Tube cable lugs Cu

Cable lug; for cross-section: 2.5mm²; M8; Copper

93R8 COPPER CABLE LUG 2.5 M8

63207065

Add to product comparison

Price

49,89 €

(49,89 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Withstands temperatures of up to +180°C.
  • Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores (e.g. ÖLFLEX® HEAT 180 product series).
  • Heat resistance tested in 1,000 test cycles with ÖLFLEX® HEAT 180 cables, in accordance with DIN EN IEC 61238-1-1.
  • Suitable for use with KLAUKE crimping tools.
  • When tube cable lugs made of copper are being used, lower contact resistances are generated at the contact point than with tube cable lugs made of stainless steel.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.