Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
Tube cable lugs KRFS Cable lug
UKCA markedCE markedcUL listed US, UL listed USLAPP-DNV-Approved-Logo
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistant

Tube cable lugs KRFS

Cable lug; suitable crimp-insert: B14,5; for cross-section: 50mm²; M6; Electrolytic copper

TUBE CABLE LUGS KRFS 50/6

61803470

Add to product comparison

Price

615,78 €

(615,78 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Optimally suited for limited spaces thanks to the particularly narrow connection flange. The connection flange width is smaller or equal to the pipe diameter.
  • Can still be routed through cable glands after connection to the cable.
  • High-quality electrolytic copper ensures high functional reliability and load capacity.
  • With inspection hole to check secure hold.

Application

  • For creating a safe crimp connection with multi-wire, fine and extra-fine copper conductors of classes 2, 5 and 6 (conductor cross-sections 50 - 240 mm²).
  • Suitable for outdoor use.