Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
83V6 V2A CABLE LUG 16 M6
uv-resistant.chemical resistanceflame-retardanthalogen-freecorrosion resistantoil resistantheat resistance

Tube cable lugs V2A

Cable lug; 16mm² - 16mm²; M6; Stainless steel V2A

83V6 V2A CABLE LUG 16 M6

63207051

Add to product comparison

Price

179,79 €

(719,17 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Withstands temperatures up to +400°C.
  • Compatible with equally heat-resistant ÖLFLEX® HEAT cables/single cores.
  • Suitable for use with KLAUKE crimping tools.
  • The flat mounting surface and precise processing simplify the crimping process.

Application

  • For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
  • Resistant to corrosion and acid.