Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
Ty-Gun ERG 50 Cable tie pliers Cable tie pliers

Ty-Gun ERG 120 Cable tie pliers

Cable tie pliers; for cable tie width: 7.6mm

TY-GUN ERG 120

62120125

Add to product comparison

Price

300,50 €

(30.050,00 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Tip can be rotated 360° for easy assembly
  • Ergonomic design (rounded design) and user-friendliness
  • Reduced user stress and strain
  • Adjustable tension-setting and automatic cutting mechanism
  • Large feed-opening (25,4 mm width) facilitates inserting of the cable ties

Application

  • Cable tie gun for plastic cable ties
  • Allows quick and economical binding, fixing and mounting of plastic cable ties
  • Increased service life due to the optimal tension setting for each cable tie
  • Waste prevention on the floor- cable tie rests were prevented from falling down