Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
TY-RAP® Railway Cable ties
chemical resistanceflame-retardanthalogen-freeoil resistantcold resistance

TY-RAP® Railway

Cable ties; Cable tie width: 7.0mm; Total length: 340.0mm; natural; Polyamide; Halogenfree;

TY 27 MFR-RW

61723335

Add to product comparison

Price

107,29 €

(107,29 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The special design of the cable ties guarantees maximum resistance and safety even in the most extreme applications.
  • Steel nose ensures secure and durable binding
  • Lock is also resistant to shocks and vibrations
  • Fire behaviour according to UL 94V-0

Application

  • Underground railways and trains
  • In areas where mechanical and chemical stability are critical
  • When the protection of people and property is a priority
  • Public utilities