Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® FD CP plus A Low-frequency data cable
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

UNITRONIC® FD CP plus A

Low-frequency data cable; 3X0.14; Core colour code: DIN 47100; PUR; Shielded; UL recognised; Cable chain

UNITRONIC® FD CP plus A 3X0,14

11139600

Add to product comparison

Price

282,42 €

(282,42 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • The combination of the very robust cable design and the wide temperature range in which it can be used provides a wide range of applications..
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Low-capacitance core insulation for long transmission paths or higher data transmission rates.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Relatively small bending radii thanks to highly flexible cable design.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design enables flexible, constantly flexing use in industrial robots (without torsional stress) and handling devices.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use in Europe.
  • Flexible use at temperatures down to -40°C.