Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® LiYY A Low-frequency data cable
UKCA markedCE markedCSA certifiedUL recognized
flame-retardant

UNITRONIC® LiYY A

Low-frequency data cable; 5X26 AWG; Core colour code: DIN 47100 without colour repetition; PVC; UL recognised; Flexible

UNITRONIC® LiYY A 5X26AWG/7

0022405

Add to product comparison

Price

100,15 €

(65,89 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
  • Compact design enables small outer diameters despite high number of cores.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • For use in control, regulating and measurement circuits.
  • For fixed installation and occasional flexing.
  • Can be used in dry and damp rooms.
  • Suitable for light mechanical stress.
  • The PVC outer sheath is somewhat oil-resistant.