Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® SENSOR FD Sensor/actuator cable
cUL listed US, UL listed US
uv-resistant.flame-retardanthalogen-freeicon powerchainicon sturgeon signal

UNITRONIC® SENSOR FD

Sensor/actuator cable; Cable chain; PUR; black; cUL listed

UNITRONIC® SENSOR FD Lif9YC11Y 5x0,34

7038887

Add to product comparison

Price

427,90 €

(427,90 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flexible cable design for maximum mechanical stress.
  • Compact dimensions enable easy integration into the machine concept.
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • "FD-optimised" variant with particularly small cable outer diameter thanks to thinner outer sheath.
  • The “FD-screened” variant offers ideal protection against electromagnetic interference thanks to the copper braided screening with a high degree of coverage (F/UTP).
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PU outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use, subject to the temperature range.