Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
AB-C3-M12MS-0,3PUR-M12FS
UL listed

UNITRONIC® SENSOR M12-M12

Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x3; M 12 (A-coded), Socket, Straight (180 °); M 12 (A-coded), Plug, Straight (180 °); 0.3 m

AB-C3-M12MS-0,3PUR-M12FS

22260233

Add to product comparison

Price

761,30 €

(1.522,60 €/100 PC)

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Time saving during installation due to pre-assembled cable.
  • Compact dimensions enable easy integration into the machine concept.
  • Also available as a variant with LEDs for easy diagnosis in the event of fault.

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • The PU outer sheath and connectors withstand high mechanical stresses.