Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
M12B5MS-M8B5FS-3,0
icon sturgeon signal

UNITRONIC® SENSOR M12-M8 Snap-in

Pre-assembled sensor/actuator cable; Polyvinylchloride; 1x5; M 12 signal (B-coded), Plug, Straight; M 8 (B-coded), Socket, Straight; 3 m

M12B5MS-M8B5FS-3,0

44429471

Add to product comparison

Price

15,42 €

(1.542,27 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The patch cable assembled on both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • The snap-in connector M8 allows quick, tool-free connection to the mating connector (no screwing necessary, pushing is enough). Snap-in function specifically supports maintenance and cleaning work.
  • Compact dimensions enable easy integration into the machine concept.

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • Can be used in dry, damp or wet interiors.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for medium mechanical stress.