Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
AB-C8-M12MS-5,0PUR

UNITRONIC® SENSOR M12

Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x8; Open end; M 12 (A-coded), Plug, Straight (180 °); 5 m

AB-C8-M12MS-5,0PUR

22260092

Add to product comparison

Price

28,28 €

(2.828,30 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • One-side power cable assembly for flexible definition of the cable length and free choice of further connection.
  • Compact dimensions enable easy integration into the machine concept.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • Also available as a variant with LEDs for easy diagnosis in the event of fault.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • The PU outer sheath and connectors withstand high mechanical stresses.