Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
AB-C4-M8MS-10,0PUR
CE markedcUL listed US, UL listed US

UNITRONIC® SENSOR M8

Pre-assembled sensor/actuator cable; Cable chain, Flexible; Polyurethane; 1x4; Open end; M 8 (A-coded), Plug, Straight (180 °); 10 m

AB-C4-M8MS-10,0PUR

22260318

Add to product comparison

Price

20,75 €

(2.074,86 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • UL certification according to technical data enables the product to be used on the North American market.
  • One-side power cable assembly for flexible definition of the cable length and free choice of further connection.
  • Compact dimensions enable easy integration into the machine concept.
  • Also available as a variant with LEDs for easy diagnosis in the event of fault.

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • The PU outer sheath and connectors withstand high mechanical stresses.