Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® SENSOR PVC M12 | M12-M12 Pre-assembled sensor/actuator cable
cUL listed US, UL listed USUL recognized

UNITRONIC® SENSOR PVC M12 | M12-M12

Pre-assembled sensor/actuator cable; Flexible; Polyvinylchloride; 1x3; M 8 (A-coded), Socket, Angled (90 °); Open end; 10 m

AB-C3-10,0PVC-M8FA

22260370

Add to product comparison

Price

14,68 €

(1.468,49 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
  • Also available as a cable assembled on both sides to save time during installation.
  • Compact dimensions enable easy integration into the machine concept.
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.