Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
UNITRONIC® SPIRAL LiF2Y11Y Spiral cables
uv-resistant.chemical resistancehalogen-freeoil resistant

UNITRONIC® SPIRAL LiF2Y11Y

Spiral cable; 7X0.14; 100mm - 400mm; Core colour code: DIN 47100; PUR; Flexible

UNITRONIC® SPIRAL LiF2Y11Y 7x0,14/100

73220325

Add to product comparison

Price

31,64 €

(3.163,57 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flexible cable design allows the cable to be extended 4 times.
  • With conductor cross-sections from 0.14 mm² for low-frequency data transmission.
  • Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
  • Compact design enables small outer diameters despite high number of cores.
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.

Application

  • Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range.
  • Suitable for computer systems, electronic control and regulation devices, office machines, scales, etc.
  • Also suitable for handling devices, measuring device and transport systems.
  • For flexible use.
  • Can be used in dry and damp rooms.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.