Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
DRAINAGE ELEMENT M12X1.5 BK
uv-resistant.oil resistantcold resistance

Drainage elements

Drainage Element; M 12; air volume (max.): 4.2l/min; UL recognised: No; black; Polyamide

DRAINAGE ELEMENT M12X1.5 BK

51730220

Add to product comparison

Price

Register for price

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For discharging condensation water on the housing floor that occurs due to high humidity, large temperature fluctuations or pressure differences.
  • The early discharge of condensation water reduces the risk of failure of the application and minimises maintenance work.
  • Provides a high drainage capacity of at least 1.8 l per hour.
  • The protection function of the housing is retained thanks to IP56.
  • Ideal for tight spaces thanks to the small connection thread.

Application

  • Especially for closed housings with a high protection class.
  • For use in the housing floor (threaded/through bore).
  • Good oil and chemical resistance.