Belgium
 
en
nl
fr
de
 
0
0
0
Belgium
 
en
nl
fr
de
 
EPIC® DATA FFC-LC-Connector Fibre optic connector
cold resistance

EPIC® DATA FFC-LC-Connector

Fibre optic connector; Field Configurable; LC; Plug; Simplex; angled physical contact; APC; OS2; 0.25mm - 0.9mm; Direct assembly

FFC-LC-APC-OS2-0.25/0.9-10PCS

38115797

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The field-configurable LC connectors for GOF fibre optic cables are prepared and tested at the factory so they are ready for on-site assembly.
  • FFC (Fibre Fast Connect) system for simple and fast assembly, even in restricted spaces. Complex process steps, special tools and a laboratory environment for assembly are no longer required.
  • With refraction index gel for constant and excellent optical values.
  • Serial numbers on the individual connectors ensure complete traceability.
  • Connectors can be assembled up to 3 times, making them flexible to use.
  • Connector faces of the LC connector in accordance with DIN EN IEC 61754-20.
  • Available with different cut types (APC, UPC or PC).
  • Available in different GOF fibre categories (OM3/OM4 and OS2).
  • Available as a set in the cable variant (diameter 2 or 3 mm) or core variant (diameter 0.25 or 0.90 mm).

Application

  • For creating a pluggable glass fibre connection.
  • For use in backbone network areas.
  • For cabling buildings and data centres.
  • For use in control cabinets.
  • For use with the EPIC® DATA FFC-LC assembly accessories and the EPIC® DATA FFC-LC starter kit.